For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
G IN HJ - Connection socket
Bill of material
G IN 08 HJ 10
DES
Identifier
G IN 08 HJ 10
G1
Thread G1
1/2-14 NPT
G2
Thread G2
7/8-14 UNF
SW
Width across flats SW
27 mm
L
Length
48.0 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.